HUBBELL CANADA
GG862, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG862 GG862, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube
Image of GG862 GG862, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

GG862, Mech Ground, Cu Bar/Strap/Braid or Cable to Rod/Tube

Brand: Burndy

Catalog ID: GG862

Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube, 6"- 6.625" Pipe,.

  • High copper alloy ground connector for joining bar, strap, braid or cable to rod or tube
  • Rated for Direct Burial in earth of concrete
  • UL467 Listed
  • One wrench installation

General

Catalog Number

GG862

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Type

Mechanical

U Bolt Type

275

UPC

781810001714

UPC 14 Digit GTIN

00781810001714

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

2.00 in

Dimension - Height mm

0 mm

Dimension - Width inch

8.31 in

Dimension - Width mm

211 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

2

Pallet Quantity

350