HUBBELL CANADA
Image of GK1529 GK1529, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Image of GK1529 GK1529, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe
Discontinued

GK1529, Cu Alloy Ground Clamp, 3 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GK1529

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Str.) - 250 kcmil, 1" Pipe, 1-1/8" - 1-1/4" Rod, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Catalog Number

GK1529

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Three Conductor (GK)

Product Type

Mechanical

Type

Three Cables to Rod or Tube

UPC

781810233719

UPC 14 Digit GTIN

00781810233719

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

3.75 in

Dimension - Height mm

95.3 mm

Dimension - Width inch

4.06 in

Dimension - Width mm

103 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Rod Size

1 1/4 in

Conductor Size

2/0 AWG Str - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

6

Pallet Quantity

648