HUBBELL CANADA
GK1829, Ground Connector, 3 Cables to Rod or Pipe, 2/0 AWG Sol-250 kcmil, 2" Pipe, 2"-2-7/8" Rod
Image of GK1829 GK1829, Ground Connector, 3 Cables to Rod or Pipe, 2/0 AWG Sol-250 kcmil, 2" Pipe, 2"-2-7/8" Rod

GK1829, Ground Connector, 3 Cables to Rod or Pipe, 2/0 AWG Sol-250 kcmil, 2" Pipe, 2"-2-7/8" Rod

Brand: Burndy

Catalog ID: GK1829

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Sol.) - 250kcmil, 2" Pipe, 2" - 2-3/8" Rod, 1/2" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

Features: High Copper Alloy Ground Connector For Joining Three Equal Cables To Rod Or Tube, Cable Grooves Take A Wide Range Of Cable, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GK Suitable For Direct Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Ground Rod Size: 2 - 2-3/8 IN, Tube (ips) Size: 2 IN, Installation Torque: 480 IN-LB, Width: 5-1/8 IN, Height: 4-3/8 IN

General

Application

For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete

Catalog Number

GK1829

EU RoHS Indicator

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

Three Cables to Rod or Tube

UPC

781810233627

UPC 14 Digit GTIN

00781810233627

Dimensions

Bolt Size

1/2 in

Dimension - B Length inch

1.63 in

Dimension - Height inch

4.38 in

Dimension - Height mm

111.3 mm

Dimension - Width fraction

5-1/8 in

Dimension - Width inch

5.13 in

Dimension - Width mm

130 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Rod Size

2 in; 2 7/8 in

Conductor Size

2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 LBS/in

Logistics

Carton Quantity

4

Pallet Quantity

600