

Brand: Burndy
Catalog ID: GK1834
Catalog Number
GK1834
Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810174975
UPC 14 Digit GTIN
00781810174975
Bolt Size
1/2 in
Dimension - B Length inch
1.75 in
Dimension - Height inch
5.38 in
Dimension - Height mm
136.7 mm
Dimension - Width fraction
5-2/3 in
Dimension - Width inch
5.69 in
Dimension - Width mm
144 mm
Conductor - Rod Size
2 in; 2 7/8 in
Conductor Size
300 kcmil - 500 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in