HUBBELL CANADA
Image of GKA28 GKA28, Ground Connector for Cu, 1-4/0 Str
Image of GKA28 GKA28, Ground Connector for Cu, 1-4/0 Str

GKA28, Ground Connector for Cu, 1-4/0 Str

Brand: Burndy

Catalog ID: GKA28

Accommodates: #1 Str - 4/0 Str; Recommended Torque: 275 in-lbs; silicon bronze hardware.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets

General

Catalog Number

GKA28

Installation Torque Recommended in-lb

275 LBS/in

Material

Copper Alloy

Material Type - Screw

Steel - Stainless

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Three Conductor (GK)

Product Type

Mechanical

Trade Name

KA-LUG™

UPC

781810635209

UPC 14 Digit GTIN

00781810635209

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94 in

Dimension - N inch

0.44 in

Dimension - Pad Width inch

0.94 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Logistics

Carton Quantity

18

Pallet Quantity

1