HUBBELL CANADA
Image of GP6426 GP6426, Mech Ground Conn, 2 Cables to Rod or Pipe

GP6426, Mech Ground Conn, 2 Cables to Rod or Pipe

Brand: Burndy

Catalog ID: GP6426

Mechanical Grounding Connector, 2 Cables to Rod or Pipe, 4 AWG (Sol.) - 2/0 AWG (Str.), 3/8" Pipe, 5/8" - 3/4" Rod, 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed for the US and Canadian Markets
  • One-wrench installation

General

Application

For Joining A Range Of Parallel Copper Cables Perpendicular To Rod, Pipe Or Column, Direct Burial In Earth Or Concrete

Catalog Number

GP6426

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GP

U Bolt Type

187

UPC

781810260548

UPC 14 Digit GTIN

00781810260548

Dimensions

Bolt Size

3/8 in

Dimension - B Length inch

1.50 in

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.5 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width fraction

2-1/8 in

Dimension - Width inch

2.12 in

Dimension - Width mm

54 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size Range

4-3/0

Conductor - Copper Str Size Range

5 AWG - 2/0 AWG

Conductor - Rod Size

1/2 in

Conductor - Rod Size Range

5/8 in - 3/4 in

Conductor Size

#4 AWG Sol - 2/0 AWG Str

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

2880