

Brand: Burndy
Catalog ID: GRC3426
Catalog Number
GRC3426
Installation Torque Recommended in-lb
170 in-lb
Material
Copper Alloy, Cast
Plated
No
Plating Type
Unplated
Product Family
Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Ground Rod/Pipe/Tube (GAR/GD/GK)>Acorn Clamps (GRC/GRL)
Product Type
Mechanical
UPC
781810424292
UPC 14 Digit GTIN
00781810424292
Bolt Size
3/8 in
Dimension - B Length inch
0.65 in
Dimension - Height mm
0 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Rod Size
5/8 in , 3/4 in
Conductor Size
#8 AWG - 2/0 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
170 in-lb
Carton Quantity
100
Pallet Quantity
8400