HUBBELL CANADA
Image of GRL5RK GRL5RK, Ground Clamp, Rod Size: 5/8"
Image of GRL5RK GRL5RK, Ground Clamp, Rod Size: 5/8"
Discontinued

GRL5RK, Ground Clamp, Rod Size: 5/8"

Brand: Burndy

Catalog ID: GRL5RK

Ground Clamp, Rod size:5/8 in.

  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete

Features: UL467 Listed, Acceptable For Direct Burial, Economical, Package: Clamshell

General

Application

For Direct Burial Applications

Catalog Number

GRL5RK

EU RoHS Indicator

Sub Brand

MECHANICAL CONNECTOR

Type

GRL, Light Duty

UPC

781810359822

UPC 14 Digit GTIN

00781810359822

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Number of Pieces in Package

2