HUBBELL CANADA
Ground Plate, Plate 4/0, Structures ground, Ground plates
Image of 000038299900 Ground Plate, Plate 4/0, Structures ground, Ground plates
Image of 000038299900 Ground Plate, Plate 4/0, Structures ground, Ground plates

Ground Plate, Plate 4/0, Structures ground, Ground plates

Brand: Burndy

Catalog ID: 000038299900

Ground Plate 4/0 Stud with 2 Holes, 1/2”-13, NEMA Spaced

  • When cast into concrete structures, ground plates offer grounding points for equipment and machinery
  • Made from high quality copper alloy and can be exothermically welded easily to copper cable

General

Catalog Number

000038299900

Material

Copper Alloy

UPC

781810655320

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in