HUBBELL CANADA
Grounding and Bonding, Grounding Kit, DF-Lug, #6 AWG, 45", PX, Hardware
Image of HGRKTD45DF Grounding and Bonding, Grounding Kit, DF-Lug, #6 AWG, 45", PX, Hardware

Grounding and Bonding, Grounding Kit, DF-Lug, #6 AWG, 45", PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD45DF

Grounding and Bonding, Grounding Kit, DF-Lug, #6 AWG, 45", PX, Hardware

  • DF-Lug
  • #6 AWG
  • 45"
  • PX
  • Hardware

General

Catalog Number

HGRKTD45DF

Type

Medium Conductors

UPC

662620310091

Dimensions

Length

45 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

10