HUBBELL CANADA
Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod
Image of HYGIBS338 Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod
Image of HYGIBS338 Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod
Image of HYGIBS338 Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod
Image of HYGIBS338 Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod
Image of HYGIBS338 Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod

Grounding and Bonding, I-Beam Tap, Standard, .250"-.338", Stainless Rod

Brand: Hubbell Premise Wiring

Catalog ID: HYGIBS338

Grounding and Bonding, I-Beam Tap,Standard, .250"-.338", Stainless Rod

  • Standard
  • .250"-.338"
  • Stainless Rod

General

Catalog Number

HYGIBS338

Product Type

I-Beam

Type

I-Beam Tap

UPC

662620331393

Conductor Related

Conductor - Copper Str Run

0.338"