HUBBELL CANADA
Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod
Image of HYGIBS400 Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod
Image of HYGIBS400 Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod
Image of HYGIBS400 Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod
Image of HYGIBS400 Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod
Image of HYGIBS400 Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod

Grounding and Bonding, I-Beam Tap, Standard, .338"-.400", Stainless Rod

Brand: Hubbell Premise Wiring

Catalog ID: HYGIBS400

Grounding and Bonding, I-Beam Tap,Standard, .338"-.400", Stainless Rod

  • Standard
  • .338"-.400"
  • Stainless Rod

General

Catalog Number

HYGIBS400

Product Type

I-Beam

Type

I-Beam Tap

UPC

662620331409

Conductor Related

Conductor - Copper Str Run

0.4"