HUBBELL CANADA
Grounding and Bonding, Split BoltCover, Size 22-23, Black
Image of HGBSC2 Grounding and Bonding, Split BoltCover, Size 22-23, Black
Image of HGBSC2 Grounding and Bonding, Split BoltCover, Size 22-23, Black

Grounding and Bonding, Split BoltCover, Size 22-23, Black

Brand: Hubbell Premise Wiring

Catalog ID: HGBSC2

Grounding and Bonding, Split BoltCover, Size 22-23, Black

  • Size 22-23
  • Black

Standard Product

General

Application

For SZS22-23

Catalog Number

HGBSC2

Color

Connector

TIA 568-C/UL

Construction Material - Main

Sub Brand

Grounding and Bonding

Type

Split Bolt Covers

UPC

662620331546

Configuration

Connector

TIA 568-C/UL