HUBBELL CANADA
Grounding Kit, D Lug, 12 in, #6 AWG, XP, XH, 10-Pack
Image of HGRKTD30KS25 Grounding Kit, D Lug, 12 in, #6 AWG, XP, XH, 10-Pack
Image of HGRKTD30KS25 Grounding Kit, D Lug, 12 in, #6 AWG, XP, XH, 10-Pack
Image of HGRKTD30KS25 Grounding Kit, D Lug, 12 in, #6 AWG, XP, XH, 10-Pack

Grounding Kit, D Lug, 12 in, #6 AWG, XP, XH, 10-Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD30KS25

Grounding and Bonding, Grounding Kit, D-Lug, 12", #6AWG, XP, XH, 10 Pack

  • D-Lug
  • 12"
  • #6AWG
  • XP
  • XH

General

Catalog Number

HGRKTD30KS25

Type

Armored Fiber Bonding

UPC

662620331522

Dimensions

Length

30 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant