HUBBELL CANADA
Grounding Kit, DA Lug, #6 AWG, 144 in, PX, Hardware
Image of HGRKTD144DA Grounding Kit, DA Lug, #6 AWG, 144 in, PX, Hardware
Image of HGRKTD144DA Grounding Kit, DA Lug, #6 AWG, 144 in, PX, Hardware
Image of HGRKTD144DA Grounding Kit, DA Lug, #6 AWG, 144 in, PX, Hardware

Grounding Kit, DA Lug, #6 AWG, 144 in, PX, Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD144DA

Grounding and Bonding, Grounding Kit, DA-Lug, #6 AWG, 144", PX, Hardware

  • DA-Lug
  • #6 AWG
  • 144"
  • PX
  • Hardware

General

Catalog Number

HGRKTD144DA

Type

Long Conductors

UPC

662620316239

Dimensions

Length

144 in

Logistics

Carton Quantity

10