HUBBELL CANADA
Grounding Lug, DF, #6 AWG, 45 in, No PX or Hardware
Image of HGRKTD45DFXX Grounding Lug, DF, #6 AWG, 45 in, No PX or Hardware
Image of HGRKTD45DFXX Grounding Lug, DF, #6 AWG, 45 in, No PX or Hardware
Image of HGRKTD45DFXX Grounding Lug, DF, #6 AWG, 45 in, No PX or Hardware

Grounding Lug, DF, #6 AWG, 45 in, No PX or Hardware

Brand: Hubbell Premise Wiring

Catalog ID: HGRKTD45DFXX

Grounding and Bonding, Grounding Lug, 45", #6AWG, DF, NOPX, No Hardware

  • 45"
  • #6AWG
  • DF
  • NOPX
  • No Hardware

General

Catalog Number

HGRKTD45DFXX

Type

Medium Conductors

UPC

662620248660

Dimensions

Length

45 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant