HUBBELL CANADA
GUMFS-2 - 180° 3/4" Aluminum, Swivel Elbow
Image of GUMFS-2 GUMFS-2 - 180° 3/4" Aluminum, Swivel Elbow
*Representative image
Image of GUMFS-2 GUMFS-2 - 180° 3/4" Aluminum, Swivel Elbow

GUMFS-2 - 180° 3/4" Aluminum, Swivel Elbow

Brand: Killark

Catalog ID: GUMFS-2

180° 3/4" Aluminum, Swivel Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Killark elbow series designed to change direction in rigid IMC conduit systems. Our swivel elbows allows conduit to be joined at angles ranging between 90° to 180°. A screw driver is the only tool need to make the directional angle change. This is series is offered in our copper-free aluminum and tri-coated Duraloy® iron, both painted with our superior corrosive resistant electro-statically applied powder coat paint.

General

Application

Catalog Number

GUMFS-2

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

GUM Series

Type

UPC

783936270302

Dimensions

Gross Weight with Packaging

0.72

Hub Size

3/4"

Certifications And Compliance

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5