

Brand: Burndy
Catalog ID: GX2926
Features: High Copper Alloy Ground Connector For Cross Connecting A Wide Range Of Cable, The High Copper Alloy Cast Body, DURIUM U-Bolts, Nuts, And Lockwashers Make The GX Suitable For Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Length: 1-7/8 IN, Installation Torque: 240 IN-LB, Height: 2-3/4 IN, Width: 1-7/8 IN
Application
For Cross Connecting A Wide Range Of Copper Cable, Direct Burial In Earth Or Concrete
Catalog Number
GX2926
EU RoHS Indicator
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUM™ Silicon Bronze
Plated
N
Plating Type
Unplated
Sub Brand
MECHANICAL CONNECTOR
Type
GX
U Bolt Type
222
UPC
781810260685
UPC 14 Digit GTIN
00781810260685
Dimension - Height fraction
2-1/2 in
Dimension - Height inch
2.75 in
Dimension - Height mm
69.9 mm
Dimension - L Length Overall mm
48 mm
Dimension - Length Overall inch
1.88 in
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.88 in
Dimension - Width mm
48 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size A
2/0;3/0;4/0
Conductor - Copper Solid Size A Range
2/0-4/0
Conductor - Copper Solid Size B
4;3;2;1;1/0;2/0;3/0
Conductor - Copper Solid Size B Range
2/0-4/0
Conductor - Copper Str Size A
1/0;2/0;3/0;4/0;250
Conductor - Copper Str Size A Range
1/0-250
Conductor - Copper Str Size B
5;4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
5-2/0
Conductor - Copper Tube Std Size
0.5
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
12
Pallet Quantity
2880