

Brand: Burndy
Catalog ID: GXW2C25
Catalog Number
GXW2C25
Material
Copper Alloy
Plated
No
Plating Type
Unplated
Product Type
Mechanical
Trade Name
GROUNDWEJ™
UPC
781810441121
UPC 14 Digit GTIN
00781810441121
Dimension - B Length inch
1.80 in
Dimension - Height mm
0 mm
Dimension - Pad Width inch
2.80 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size A
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size A Range
6 AWG-2 AWG
Conductor - Copper Solid Size B
1/0 AWG
Conductor - Copper Solid Size B Range
6 AWG-2 AWG
Conductor - Copper Str Size A
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size A Range
6 AWG-2 AWG
Conductor - Copper Str Size B
1/0
Conductor - Copper Str Size B Range
1/0
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Carton Quantity
1
Pallet Quantity
1