HUBBELL CANADA
GZ2912T4, Mech Grounding Connector, Copper Cable to Bar
Image of GZ2912T4 GZ2912T4, Mech Grounding Connector, Copper Cable to Bar
Image of GZ2912T4 GZ2912T4, Mech Grounding Connector, Copper Cable to Bar

GZ2912T4, Mech Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ2912T4

Mechanical Grounding Connector, 3/0 AWG (Str) - 250 kcmil, 1/2" Stud, Bar Thickness 1/4"-1/2".

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

General

Catalog Number

GZ2912T4

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

UPC

781810079300

UPC 14 Digit GTIN

00781810079300

Dimensions

Bolt Size

1/2 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height inch

2.38 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - Width fraction

2-1/6 in

Dimension - Width inch

2.18 in

Dimension - Width mm

55 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

3/0;4/0;250

Conductor - Copper Str Size Range

3/0-250

Conductor Range

#3/0 AWG (Str) - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

480 in-lb

Logistics

Carton Quantity

1

Pallet Quantity

1