HUBBELL CANADA
GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ4C38 GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar
Image of GZ4C38 GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar

GZ4C38, Mechanical Grounding Connector, Copper Cable to Bar

Brand: Burndy

Catalog ID: GZ4C38

Mechanical Grounding Connector, For Copper Cable to Bar, 8 AWG (Str) - 4 (Str), 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL 467 Listed for the US and Canadian Markets

General

Application

For Joining A Wide Range Of Copper Cable To Bar, Direct Burial In Concrete Or Ground

Catalog Number

GZ4C38

Installation Torque Recommended in-lb

240 in-lb

Material

Copper Alloy, Cast

Material Type - Screw

DURIUM™ Silicon Bronze

Plated

No

Plating Type

Unplated

Product Family

Grounding and Bonding Connectors>Copper Mechanical Grounding Connectors>Cable(s) to Bar/Flat

Product Type

Mechanical

Sub Brand

MECHANICAL CONNECTOR

Type

GZ

UPC

781810260753

UPC 14 Digit GTIN

00781810260753

Dimensions

Bolt Size

3/8 in

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Height fraction

1-1/2

Dimension - Height inch

1.50 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

35 mm

Dimension - Length Overall inch

1.38 in

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.06 in

Dimension - Width mm

27 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

8;7;6;5;4

Conductor - Copper Str Size Range

8 AWG - 4 AWG

Conductor Range

#8 AWG (Str) to #4 AWG (Str)

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 in-lb

Logistics

Carton Quantity

25

Pallet Quantity

9000