HUBBELL CANADA
Handle Clamp for use with exothermic molds, Flint ignitor included
Image of 000040010600 Handle Clamp for use with exothermic molds, Flint ignitor included

Handle Clamp for use with exothermic molds, Flint ignitor included

Brand: Burndy

Catalog ID: 000040010600

B-106 Handle Clamp for use with exothermic molds. Flint ignitor included. For use with price keys 4, 7, 17, 22, & 24

General

Catalog Number

000040010600

Material

Steel

Type

Tools & Accessories

UPC

781810570883

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Logistics

Carton Quantity

1

Pallet Quantity

216