

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFHW13035
Manual Set with 24V Output
Application
Wire Into Circuit
Catalog Number
GFHW13035
Color
Black, Yellow
Construction
Fabricated
EU RoHS Indicator
Item Type
Industrial Grade
Material - Insulation
Thermoplastic
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
UPC
783585005386
Weight
1.4 lb
Amperage Rating
30 A
Connectivity
Hard Wired
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
120 VAC
Conductor Size
Use #10 AWG Minimum
EU RoHS Indicator
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Carton Quantity
5