HUBBELL CANADA
Hard Wired GFCI, Auto set with 240V AC Output, 30A 120/240V AC
Image of GFHW33125 Hard Wired GFCI, Auto set with 240V AC Output, 30A 120/240V AC
Image of GFHW33125 Hard Wired GFCI, Auto set with 240V AC Output, 30A 120/240V AC
Discontinued

Hard Wired GFCI, Auto set with 240V AC Output, 30A 120/240V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW33125

Hard Wired GFCI, Industrial/Commercial, 240V AC Output, 30A 120/240V AC, 4-6 mA Trip Level

Auto Set with 240V Output

General

Application

Wire Into Circuit

Catalog Number

GFHW33125

Color

Black, Yellow

Construction

Fabricated

EU RoHS Indicator

Item Type

Industrial Grade

Material - Insulation

Thermoplastic

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005379

Dimensions

Weight

1.8 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

120/240 VAC

Conductor Related

Conductor Size

Use #10 AWG Minimum

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5