HUBBELL CANADA
Hazardous Area Analog Telephones - Outdoor - Div. 2
Image of 351-001 Hazardous Area Analog Telephones - Outdoor - Div. 2
Image of 351-001 Hazardous Area Analog Telephones - Outdoor - Div. 2

Hazardous Area Analog Telephones - Outdoor - Div. 2

Brand: GAI-Tronics

Catalog ID: 351-001

Our outdoor model 351-001, provides fully-functional, line-powered communications that are approved for use in Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F and G; Class III classified areas. Our outdoor models have a Type 3R weatherproof rating. Housed in corrosion-resistant enclosures, these units offer superior resistance to chemicals, solvents, salts, and extreme temperatures. Each unit is equipped with a chrome-plated zinc keypad that is fully sealed to prevent entry of dirt, contaminants, and water. The coiled handset cord on our non-metallic model is molded of thermoplastic elastomer to provide outstanding performance, memory, and long life.

  • Hazardous Area approved for: Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F and G
  • Class III
  • Economical Communications for Division 2 Areas
  • Indoor and Outdoor Models
  • Anti-corrosive Enclosures
  • Hearing Aid Compatible (HAC) withPushbutton Volume Control
  • Hytrel Coiled Cord or Straight Armored Cord
  • Sealed Chrome-plated Keypad
  • Extreme Operating Temperature Range
  • Conformal Coating on PCBA

General

Catalog Number

351-001

Color

Blue

Connectivity Options

Analog

Material Type

Engrd. Plastic

Mount location

Surface-Mount

Output Level Ringer

84 @ 1M

Product Family

Outdoor Telephones - Div 2

Product Type

Handset Telephones

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Outdoor Use

UPC

783586231517

Weather Rating

Type 3R

Dimensions

Dimensions

7.4 in x 13.2 in x 9.4 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

9.4 in

Length

7.4 in

Weight

8.2 lb

Width

13.2 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certification

  • UL
  • CSA
  • IC

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F & G
  • Class III, Division 2

Nema Rating

NEMA 3R

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Ringer

84 @ 1M

Configuration

Mount location

Surface-Mount