HUBBELL CANADA
Hazardous Area LED Flood Light,105W,347-480V,IP66
Image of KFL10533 Hazardous Area LED Flood Light,105W,347-480V,IP66
Image of KFL10533 Hazardous Area LED Flood Light,105W,347-480V,IP66
play
3D View
Discontinued

Hazardous Area LED Flood Light,105W,347-480V,IP66

Brand: Killark

Catalog ID: KFL10533

105W LED Flood 347-480V 60Hz

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 55°C up to 125W
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

General

Catalog Number

KFL10533

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

10,001-15,000 lm

Lumens

10370

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL Series

UPC

783936112114

Dimensions

Weight

30 lb

Electrical Ratings

Frequency Rating

60 Hz

Lumens Per Watt

98.8

Voltage Rating

347-480 VAC

Wattage

105 W

Certifications And Compliance

CSA File Number

LR11713

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

CSA 14.0002X

IP Rating

IP66

Nema Rating

3, 4, 4X

Operational

Lumen Range

10,001-15,000 lm

Lumens

10370