


Brand: Killark
Catalog ID: KFL11030
Catalog Number
KFL11030
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
10,001-15,000 lm
Lumens
13780
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Lens
Product Family
Lighting
Series
KFL Series
UPC
783936095073
Weight
30 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
125.3
Voltage Rating
120-277 VAC
Wattage
110 W
ATEX File Number
CML 14ATEX3087 & 14ATEX4088
Compliance
CSA File Number
LR11713
Hazardous Rating(s)
IECEx File Number
CSA 14.0002X
IP Rating
IP66
Nema Rating
3, 4, 4X
Lumen Range
10,001-15,000 lm
Lumens
13780