


Brand: Killark
Catalog ID: KFL12533
Catalog Number
KFL12533
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
15,001-25,000 lm
Lumens
15340
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Lens
Product Family
Lighting
Series
KFL Series
UPC
783936112091
Weight
30 lb
Frequency Rating
60 Hz
Lumens Per Watt
122.7
Voltage Rating
347-480 VAC
Wattage
125 W
CSA File Number
LR11713
Hazardous Rating(s)
IECEx File Number
CSA 14.0002X
IP Rating
IP66
Nema Rating
3, 4, 4X
Lumen Range
15,001-25,000 lm
Lumens
15340