HUBBELL CANADA
Hazardous Location Flood Light,ATEX,60W LED, IP66
Image of KFL06030 Hazardous Location Flood Light,ATEX,60W LED, IP66
Image of KFL06030 Hazardous Location Flood Light,ATEX,60W LED, IP66
play
3D View
Discontinued

Hazardous Location Flood Light,ATEX,60W LED, IP66

Brand: Killark

Catalog ID: KFL06030

60W LED Flood 120-277V 50/60Hz

  • Supplemental 20KA/10KV Surge Protection is standard for 120-277 VAC models & 10KA/10KV Surge Protection is standard for 347-480 VAC models.
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 55°C up to 125W
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

General

Catalog Number

KFL06030

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

Lumen Range

5,001-10,000 lm

Lumens

6111

Material

Sans aluminium ni cuivre (moins de 4/10 de 1 %)

Mounting Type

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL Series

UPC

783936095127

Dimensions

Weight

30 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

1018.5

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

ATEX File Number

CML 14ATEX3087 & 14ATEX4088

Compliance

  • Suitable For Wet Locations
  • Marine Rated (US Only)

CSA File Number

LR11713

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

CSA 14.0002X

IP Rating

IP66

Nema Rating

3, 4, 4X

Operational

Lumen Range

5,001-10,000 lm

Lumens

6111