


Brand: Killark
Catalog ID: KFL06030D20-IEX
Catalog Number
KFL06030D20-IEX
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
5,001-10,000 lm
Lumens
6111
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Trunnion
Optic Type
Glass Lens
Product Family
Lighting
Series
KFL Series
UPC
783936120812
Hub Size
M20
Weight
30 lb
Frequency Rating
50/60 Hz
Lumens Per Watt
1018.5
Voltage Rating
120-277 VAC
Wattage
60 W
ATEX File Number
CML 14ATEX3087 & 14ATEX4088
Compliance
CSA File Number
LR11713
Hazardous Rating(s)
IECEx File Number
CSA 14.0002X
IP Rating
IP66
Nema Rating
3, 4, 4X
Lumen Range
5,001-10,000 lm
Lumens
6111