HUBBELL CANADA
Image of HBL45123R HBL45123R
Discontinued

HBL45123R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45123R

Cord and Cable Reels, Industrial Cord Reel, With Box and 5252GRY, 45' 12/3, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Positive Latch Maintains Desired Cord Length

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

45 Ft

Catalog Number

HBL45123R

Duty

Heavy Duty

EU RoHS Indicator

Yes

Item Type

Specifications

  • Cable Feet (m) - 45 (13.7)
  • Cable Type - 12/3 SJEO
  • NEMA Style - 5-15R
  • Weight Lbs. (kg) - 29 (13.2)

Type

Real With Portable Outlet Box An 1-15A 125V Duplex Receptacle

UPC

783585451244

Dimensions

Cable Length

45 Ft

Cable Length Active

540

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

15 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Specification

12/3 SJEO

Feeder Cord

12/3 SJEO

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed

Configuration

Base Type

Optional