HUBBELL CANADA
Image of HBL50163 HBL50163
Discontinued

HBL50163

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50163

Cord and Cable Reels, Industrial Series, 16/3 SJEO Cable, 50' Length, No Devices, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Spring Rewind and Ratchet Lock

General

Application

Bench, Ceiling and Wall Mounted

Cable Length

50 Ft

Catalog Number

HBL50163

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Specifications

  • Cable Feet (m) - 50 (15.2)
  • Cable Type - 16/3 SJEO
  • NEMA Style - 5-15R
  • Weight Lbs. (kg) - 20 (9.1)

Type

Reel Without Cord End

UPC

783585454597

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

10 A

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Specification

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • CSA C22.2 No. 21 Certified
  • UL 355 Listed