HUBBELL CANADA
Heavy Duty 30A 120V Hard Wired GFCI Protection Device
Image of GFHW13025 Heavy Duty 30A 120V Hard Wired GFCI Protection Device
Image of GFHW13025 Heavy Duty 30A 120V Hard Wired GFCI Protection Device
Discontinued

Heavy Duty 30A 120V Hard Wired GFCI Protection Device

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFHW13025

Hard Wired GFCI, Industrial/Commercial, 120V AC Output, 30A 120V AC, 4-6 mA Trip Level

Manual Set with 120V Output

General

Application

Wire Into Circuit

Catalog Number

GFHW13025

Color

Black, Yellow

Construction

Fabricated

EU RoHS Indicator

Item Type

Industrial Grade

Material - Insulation

Thermoplastic

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

UPC

783585005324

Dimensions

Weight

1.65 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

120 VAC

Conductor Related

Conductor Size

Use #10 AWG Minimum

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

5