HUBBELL CANADA
Heavy Duty, Commercial Grade GFCI Receptacle, 15A 125V, With Night Light, Gray
Image of GFR15GYNL Heavy Duty, Commercial Grade GFCI Receptacle, 15A 125V, With Night Light, Gray
Image of GFR15GYNL Heavy Duty, Commercial Grade GFCI Receptacle, 15A 125V, With Night Light, Gray
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
+2
Image of GFR15GYNL Heavy Duty, Commercial Grade GFCI Receptacle, 15A 125V, With Night Light, Gray
New

Heavy Duty, Commercial Grade GFCI Receptacle, 15A 125V, With Night Light, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR15GYNL

Power Protection Products, Receptacle, GFCI, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, With Nightlight, Gray

Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.

  • Night Light automatically turns on and off depending on ambient light level. Dual lens design for optimal light output.
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention

General

Catalog Number

GFR15GYNL

Color

Gray

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - Brass

Style

Nightlight

Type

Standard

UPC

883778931529

Dimensions

Depth

1.19 in

Dimensions

4.12 in x 1.75 in x 4.12 in

Height

4.12 in

Length

4.12 in

Weight

0.35 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

2240