HUBBELL CANADA
Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Gray
Image of GFBF20GY Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Gray
Image of GFBF20GY Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Gray
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
+2
Image of GFBF20GY Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Gray
New

Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, Blank Face, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFBF20GY

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, Blank Face, Gray

Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.

  • Provides GFCI protection where an outlet is not needed
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.

General

Catalog Number

GFBF20GY

Color

Gray

EU RoHS Indicator

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel

Type

Blank Face

UPC

883778931031

Dimensions

Depth

1.22 in

Dimensions

4.12 in x 1.75 in x 4.12 in

Height

4.12 in

Length

4.12 in

Weight

0.35 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Logistics

Carton Quantity

10

Pallet Quantity

2240