




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFBF20LA
Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.
LED Version
Catalog Number
GFBF20LA
Color
Light Almond
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Decorator Duplex
Material - Mounting Hardware
Screw Mounting
Product Family
Heavy Duty
Specifications
Type
Blank Face
UPC
883778931055
Depth
1.22 in
Dimensions
4.12 in x 1.75 in x 4.12 in
Height
4.12 in
Length
4.12 in
Weight
0.344 lb
Width
1.75 in
Current / Amperage Rating
20 A
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Meets All NEC® Requirements
Carton Quantity
10
Pallet Quantity
1440