HUBBELL CANADA
Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, With Alarm, Light Almond
Image of GFR20LAB Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, With Alarm, Light Almond
Image of GFR20LAB Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, With Alarm, Light Almond
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
+2
Image of GFR20LAB Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, With Alarm, Light Almond
New

Heavy Duty, Commercial Grade GFCI Receptacle, 20A 125V, With Alarm, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR20LAB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, With Alarm, Light Almond

Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.

  • Audible alarm when tripped - perfect for non-visible GFCI locations or when audible alerts are necessary.
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention

General

Catalog Number

GFR20LAB

Color

Light Almond

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - Brass

Style

Alarm

Type

Standard

UPC

883778931246

Dimensions

Depth

1.19 in

Dimensions

4.12 in x 1.75 in x 4.12 in

Height

4.12 in

Length

4.12 in

Weight

0.35 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

1