HUBBELL CANADA
Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant, 15A 125V, Combination Switch, Ivory
Image of GF15SPI Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant, 15A 125V, Combination Switch, Ivory
Image of GF15SPI Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant, 15A 125V, Combination Switch, Ivory
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
+2
Image of GF15SPI Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant, 15A 125V, Combination Switch, Ivory
New

Heavy Duty, Commercial Grade GFCI Receptacle, Tamper-Resistant, 15A 125V, Combination Switch, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GF15SPI

Power Protection Products, Receptacle, Self Test, GFCI and Single Pole Switch, Commercial Grade, 15A 125V, 2- Pole 3-Wire Grounding, 5-15R, Ivory

Hubbell’s heavy duty commercial grade GFCI receptacles deliver code-compliant protection with patented AUTOGUARD® Self-Test Technology, continuously verifying safe operation. These devices meet the latest UL GFCI Standard and self-test at least every 30 seconds, disconnecting power if protection is compromised. Clear visual indicators on the face display power status, trip condition, ground fault detection, and end-of-life warnings. Power is also denied to the receptacle face in the event of reverse line/load wiring. Hubbell’s exclusive CLAD™ (Closed Loop Active Detection) technology filters out transient events, harmonics, and electrical noise to accurately detect and isolate true ground faults in complex commercial environments.

  • Switch and GFCI Combo integrates control and protection in a single receptacle
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention
  • Patented Shutter-Style Tamper Resistant mechanism for a seamless plug-unplug experience. Compliant with NEC® 406.12 and NEC® 517-18

General

Catalog Number

GF15SPI

Color

Ivory

EU RoHS Indicator

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - Brass

Style

Combination Switch

Type

Tamper-Resistant

UPC

883778931130

Dimensions

Depth

1.48 in

Dimensions

4.12 in x 1.75 in x 4.12 in

Height

4.12 in

Length

4.12 in

Weight

0.4 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10

Pallet Quantity

1