HUBBELL CANADA
Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory
Image of GFUSBWR15ACI Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory
Image of GFUSBWR15ACI Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory
Image of GFUSBWR15ACI Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory
Image of GFUSBWR15ACI Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory
+1
Image of GFUSBWR15ACI Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory
New

Heavy Duty, Commercial Grade GFCI USB Receptacle, A & C Ports, Tamper-Resistant/Weather-Resistant, 15A 125V, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFUSBWR15ACI

Power Protection Products, GFCI USB Receptacle, Self Test, Commercial Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, A and C Ports, Ivory

Hubbell’s GFCI USB Receptacles combine advanced electrical protection with modern charging functionality in one reliable, space-saving device. Engineered with Hubbell’s proprietary CLAD® (Closed Loop Active Detection) technology and AutoGuard® self-test, it delivers intelligent, noise-resistant ground fault protection that adapts to real-world electrical environments. Integrated dual USB ports enable fast, efficient charging without the need for bulky adapters, making it ideal for today’s connected lifestyles.

  • High Power 3.0 Amp, 5 Volt USB Output
  • CLAD® Protection: Filters out harmonics and transient noise for precise ground fault detection.
  • AutoGuard® Self-Test: Automatically tests GFCI function every 30 seconds for ongoing safety.
  • Dual USB Ports: Stainless steel construction rated for 10,000 cycles
  • Tamper-Resistant Shutters: Patented mechanism protects against foreign object insertion.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention
  • Hubbell Quality: Engineered for long-term durability in residential, commercial, and institutional settings.

15W Charging

General

Application

Kitchens, Bathrooms, Outdoors

Catalog Number

GFUSBWR15ACI

Color

Ivory

Environmental Conditions

Indoor Dry unless protected by additional means

Insulation

UL Standards

Material

Thermoplastic/Composite

Mounting Type

Screw Mount

Series

Heavy Duty

Size

2.18x1.74x4.12

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized Steel
  • Power Contacts - Brass

Style

  • GFCI
  • USB

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Type

Tamper-Resistant, Weather Resistant

UPC

883778933233

Dimensions

Size

2.18x1.74x4.12

Weight

0.492 lb

Electrical Ratings

Amperage Rating

15 A

Dielectric Strength

Withstands 1,500V minimum

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry unless protected by additional means

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Operational

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Logistics

Carton Quantity

10

Pallet Quantity

1