




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFUSB20CGY
Hubbell’s GFCI USB Receptacles combine advanced electrical protection with modern charging functionality in one reliable, space-saving device. Engineered with Hubbell’s proprietary CLAD® (Closed Loop Active Detection) technology and AutoGuard® self-test, it delivers intelligent, noise-resistant ground fault protection that adapts to real-world electrical environments. Integrated dual USB ports enable fast, efficient charging without the need for bulky adapters, making it ideal for today’s connected lifestyles.
15W Charging
Application
Kitchens, Bathrooms, Outdoors
Catalog Number
GFUSB20CGY
Color
Gray
Environmental Conditions
Indoor Dry unless protected by additional means
Insulation
UL Standards
Material
Thermoplastic/Composite
Mounting Type
Screw Mount
Series
Heavy Duty
Size
2.18x1.74x4.12
Specifications
Style
Temperature Rating
-35°C to 66°C or -30°F to 150°F
Type
Tamper-Resistant
UPC
883778933462
Size
2.18x1.74x4.12
Weight
0.49 lb
Amperage Rating
20 A
Dielectric Strength
Withstands 1,500V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry unless protected by additional means
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R
Temperature Rating
-35°C to 66°C or -30°F to 150°F
Carton Quantity
10
Pallet Quantity
1