




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFR82WNL
Designed to meet hospital grade and Federal Specification standards, Hubbell’s GFCI receptacles offer high-reliability protection in healthcare settings. AUTOGUARD® Self-Test Technology performs automatic safety checks every 30 seconds and cuts power if critical components fail. The device face includes status indicators for power, trip, ground fault, and end-of-life alerts, while built-in safeguards prevent power delivery in case of reverse wiring. Fully compliant with the latest UL GFCI Standard, these devices prioritize patient and equipment safety. Hubbell’s integrated CLAD™ technology enhances performance by distinguishing true ground faults from disruptive building noise and harmonics, ensuring dependable operation in sensitive medical environments.
Catalog Number
GFR82WNL
Color
White
Series
Hospital Grade
Specifications
Style
Nightlight
Type
Standard
UPC
883778931673
Depth
1.19 in
Dimensions
4.12 in x 1.75 in x 4.12 in
Height
4.12 in
Length
4.12 in
Weight
0.4 lb
Width
1.75 in
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
2240