HUBBELL CANADA
Heavy Duty, Hospital Grade GFCI Receptacle, Fed Spec, 20A 125V, With Night Light, Ivory
Image of GFR83INL Heavy Duty, Hospital Grade GFCI Receptacle, Fed Spec, 20A 125V, With Night Light, Ivory
Image of GFR83INL Heavy Duty, Hospital Grade GFCI Receptacle, Fed Spec, 20A 125V, With Night Light, Ivory
play
Wiring Device-Kellems GFCI Receptacle vs GFCI Breaker
play
Wiring Device Kellems GFCI Receptacle vs GFCI Breaker SHORT
+2
Image of GFR83INL Heavy Duty, Hospital Grade GFCI Receptacle, Fed Spec, 20A 125V, With Night Light, Ivory
New

Heavy Duty, Hospital Grade GFCI Receptacle, Fed Spec, 20A 125V, With Night Light, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR83INL

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory, With Night Light

Designed to meet hospital grade and Federal Specification standards, Hubbell’s GFCI receptacles offer high-reliability protection in healthcare settings. AUTOGUARD® Self-Test Technology performs automatic safety checks every 30 seconds and cuts power if critical components fail. The device face includes status indicators for power, trip, ground fault, and end-of-life alerts, while built-in safeguards prevent power delivery in case of reverse wiring. Fully compliant with the latest UL GFCI Standard, these devices prioritize patient and equipment safety. Hubbell’s integrated CLAD™ technology enhances performance by distinguishing true ground faults from disruptive building noise and harmonics, ensuring dependable operation in sensitive medical environments.

  • Night Light automatically turns on and off depending on ambient light level. Dual lens design for optimal light output.
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention

General

Catalog Number

GFR83INL

Color

Ivory

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

Standard

UPC

883778931697

Dimensions

Depth

1.19 in

Dimensions

4.12 in x 1.75 in x 4.12 in

Height

4.12 in

Length

4.12 in

Weight

0.359 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

1920