HUBBELL CANADA
Heavy Duty, Hospital Grade GFCI Receptacle, Tamper-Resistant, Fed Spec, 20A 125V, With Alarm, Red
Image of GFTR83RB Heavy Duty, Hospital Grade GFCI Receptacle, Tamper-Resistant, Fed Spec, 20A 125V, With Alarm, Red
New

Heavy Duty, Hospital Grade GFCI Receptacle, Tamper-Resistant, Fed Spec, 20A 125V, With Alarm, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTR83RB

Power Protection Products, GFCIReceptacle, Self Test, Commercial Hospital Grade, Tamper Resistant, 20A125V, 2-Pole 3-Wire Grounding, 5-20R, Leaded, Red, With Alarm

Designed to meet hospital grade and Federal Specification standards, Hubbell’s GFCI receptacles offer high-reliability protection in healthcare settings. AUTOGUARD® Self-Test Technology performs automatic safety checks every 30 seconds and cuts power if critical components fail. The device face includes status indicators for power, trip, ground fault, and end-of-life alerts, while built-in safeguards prevent power delivery in case of reverse wiring. Fully compliant with the latest UL GFCI Standard, these devices prioritize patient and equipment safety. Hubbell’s integrated CLAD™ technology enhances performance by distinguishing true ground faults from disruptive building noise and harmonics, ensuring dependable operation in sensitive medical environments.

  • Audible alarm when tripped - perfect for non-visible GFCI locations or when audible alerts are necessary.
  • Patented AUTOGUARD® self test technology with LED power and trip indicator and lin-load reversal protection
  • CLAD Technology for superior resistance to building noise
  • Internal back wiring clamp and guide for quick and secure termination.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention
  • Patented Shutter-Style Tamper Resistant mechanism for a seamless plug-unplug experience. Compliant with NEC® 406.12 and NEC® 517-18

General

Catalog Number

GFTR83RB

Color

Red

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Alarm

Type

Tamper-Resistant

UPC

883778931499

Dimensions

Depth

1.19 in

Dimensions

4.12 in x 1.75 in x 4.12 in

Height

4.12 in

Length

4.12 in

Weight

0.372 lb

Width

1.75 in

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Pallet Quantity

2400