HUBBELL CANADA
Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black
Image of GFUSBWR83ACBK Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black
Image of GFUSBWR83ACBK Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black
Image of GFUSBWR83ACBK Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black
Image of GFUSBWR83ACBK Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black
+1
Image of GFUSBWR83ACBK Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black
New

Heavy Duty, Hospital Grade GFCI USB Receptacle, Fed Spec, A & C Ports, Tamper-Resistant/Weather Resistant, 20A 125V, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFUSBWR83ACBK

Power Protection Products, GFCI USB Receptacle, Self Test, Commercial Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-20R, A and C Ports, Black

Hubbell’s Hospital Grade, Fed-Spec GFCI USB Receptacles deliver uncompromising safety, durability, and charging performance in critical environments. Built to meet rigorous Federal Specification and hospital-grade standards, these receptacles feature Hubbell’s proprietary CLAD® (Closed Loop Active Detection) technology and AutoGuard® self-test functionality for continuous, intelligent ground fault protection—even in high-interference settings. Dual integrated USB ports provide fast, reliable charging without the need for external adapters, making them ideal for demanding environments where reliability and convenience are essential

  • High Power 3.0 Amp, 5 Volt USB Output
  • CLAD® Protection: Filters out harmonics and transient noise for precise ground fault detection.
  • AutoGuard® Self-Test: Automatically tests GFCI function every 30 seconds for ongoing safety.
  • Dual USB Ports: Stainless steel construction rated for 10,000 cycles
  • Tamper-Resistant Shutters: Patented mechanism protects against foreign object insertion.
  • Triple Wipe Construction for enhanced blade contact and long lasting plug retention
  • Hubbell Quality: Engineered for long-term durability in residential, commercial, and institutional settings.

15W Charging

General

Application

Hospitals, Kitchens, Bathrooms, Outdoors

Catalog Number

GFUSBWR83ACBK

Color

Black

Environmental Conditions

Indoor Dry unless protected by additional means

Insulation

UL Standards

Material

Thermoplastic/Composite

Mounting Type

Screw Mount

Series

Hospital Grade

Size

2.18x1.74x4.12

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Stainless Steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

  • GFCI
  • USB

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Type

Tamper-Resistant, Weather Resistant

UPC

883778933851

Dimensions

Size

2.18x1.74x4.12

Weight

0.5 lb

Electrical Ratings

Amperage Rating

20 A

Dielectric Strength

Withstands 1,500V minimum

Phase

Single Phase

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry unless protected by additional means

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Operational

Temperature Rating

-35°C to 66°C or -30°F to 150°F

Logistics

Carton Quantity

10

Pallet Quantity

1