




Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFUSB83C
Hubbell’s Hospital Grade, Fed-Spec GFCI USB Receptacles deliver uncompromising safety, durability, and charging performance in critical environments. Built to meet rigorous Federal Specification and hospital-grade standards, these receptacles feature Hubbell’s proprietary CLAD® (Closed Loop Active Detection) technology and AutoGuard® self-test functionality for continuous, intelligent ground fault protection—even in high-interference settings. Dual integrated USB ports provide fast, reliable charging without the need for external adapters, making them ideal for demanding environments where reliability and convenience are essential
15W Charging
Application
Hospitals, Kitchens, Bathrooms, Outdoors
Catalog Number
GFUSB83C
Color
Brown
Environmental Conditions
Indoor Dry unless protected by additional means
Insulation
UL Standards
Material
Thermoplastic/Composite
Mounting Type
Screw Mount
Series
Hospital Grade
Size
2.18x1.74x4.12
Specifications
Style
Temperature Rating
-35°C to 66°C or -30°F to 150°F
Type
Tamper-Resistant
UPC
883778933974
Size
2.18x1.74x4.12
Weight
0.5 lb
Amperage Rating
20 A
Dielectric Strength
Withstands 1,500V minimum
Phase
Single Phase
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry unless protected by additional means
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R
Temperature Rating
-35°C to 66°C or -30°F to 150°F
Carton Quantity
10
Pallet Quantity
1