HUBBELL CANADA
Heavy Duty IEC Pin Sleeve 60A 250V 3 Phase Male Plug IP67 Blue
Image of 460P9W Heavy Duty IEC Pin Sleeve 60A 250V 3 Phase Male Plug IP67 Blue
Image of 460P9W Heavy Duty IEC Pin Sleeve 60A 250V 3 Phase Male Plug IP67 Blue
Discontinued

Heavy Duty IEC Pin Sleeve 60A 250V 3 Phase Male Plug IP67 Blue

Brand: Bryant

Catalog ID: 460P9W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 60A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Screw Terminals, Blue, Watertight

Watertight

General

Application

High Ampacity Connections

Catalog Number

460P9W

Color

Blue

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786251472

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208 V

Wattage

15000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable