

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFPIL20125LKM
Manual Set
Application
Line Cord with Male/Female Ends
Catalog Number
GFPIL20125LKM
Color
Construction
Fabricated
Item Type
Twist-Lock®
Material - Insulation
Elastomer
Material - Jacket
PVC
Product Family
Heavy Duty
Specifications
Housing - Polycarbonate
Style
Manual Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585692111
Outside Diameter
0.3
Weight
2.6 lb
Amperage Rating
20 A
Connectivity
Plug-In
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi
Industry Standard(s)
UL Listed
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)