HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 3- Wire, Gray Non-Metallic
Image of PC320 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 3- Wire, Gray Non-Metallic
Image of PC320 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 3- Wire, Gray Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 3- Wire, Gray Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PC320

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 3- Wire, Gray Non-Metallic

  • Cap assemblies provide watertight sealing
  • Manufactured with non-metallic material

Watertight

General

Application

Catalog Number

PC320

Color

Environmental Conditions

EU RoHS Indicator

Item Type

Plug Cover

Material

Composite

Material - Mounting Hardware

Cord Mounted

Performance

  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Product Family

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Plug Cover

Style

Fits all 16 and 20A, 3 wire

Type

UPC

783585373201

Dimensions

Display Size

Standard Sized

Weight

0.15 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Moisture Resistance - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10