HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic
Image of CC520 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic
Image of CC520 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic

Brand: Bryant

Catalog ID: CC520

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Male Closure Cap, For 20A 5-Wire, Gray, Non-Metallic

  • Industrial Grade
  • Accessories
  • Male Closure Cap

Watertight

General

Catalog Number

CC520

Color

White

Item Type

Replacement Cap Assembly

Material

Composite

Product Family

Accessories

Specifications

Replacement Part - Cord Clamp Replacement

Style

Fits all 16 and 20A, 5 wire

Type

Cord Clamp and Locking Ring

UPC

781786155336

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10