HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Non-Metallic
Image of BB100N Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Non-Metallic
Image of BB100N Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded Non-Metallic

Brand: Hubbell Wiring Device-Kellems

Catalog ID: BB100N

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 100A 1 1/2" NPT Hub, Angled, Mounting ScrewsIncluded, Gray Non-Metallic

Hubbell manufactures an extensive line of back boxes for use with IEC Pin and Sleeve devices. Each back box is designed to give the user the maximum amount of wiring room while achieving grounding to metallic conduit. Hubbell back boxes are available in non-metallic and cast metal versions.

  • Industrial Grade
  • Back Box
  • For 100A 1 1/2" NPT Hub

Requires Watertight Hub

General

Application

Non-Metallic

Catalog Number

BB100N

Color

Gray

Construction

Molded

Item Type

Mounting Box

Knockouts

1 1/2" NPT

Material

Thermoplastic

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Performance

Environmental - Moisture Resistance - IP57 Suitability

Series

Back Boxes and Adapters

Specifications

  • Hub Size - 1/2 in. NPT
  • Marine Accessory Type - 100A Nonmetallic 15 deg angle back box
  • Material - Thermoplastic Valox®
  • Product Type - Marine Accessories

Style

15 Degree

Type

Angled Back Box

UPC

783585390048

Dimensions

Display Size

For 100 and 125 Amp Devices

Weight

1.924 lb

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP57 Suitability

Temperature Range

Limited By Device

Configuration

Knockouts

1 1/2" NPT

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

1

Pallet Quantity

195